...20 CPU Units. • PWM Outputs for Transistor Output for N14/20/30/40/60(S[]) or NA20 CPU Units. • Mounting Serial Option Boards, Ethernet Option Board and Analog Option Board to N30/40/60 or NA...
...unted on a PC Board with the sealing tape affixed. • Twenty-four-pin IC socket can be used for mounting the Timer. • Mountable on a 1-inch pitch rack. (H 19.5 × W 36.9 × D 17.75 mm) last up...
...corporates finger-safe terminals. • Conforms to UL, CSA, and CE marking. • Meets a variety of mounting requirements: flush mounting, surface mounting, and DIN track ...
...ctrode terminals and other wiring terminals are separated for easy wiring. • Select from three mounting methods: JEM, DIN rail mounting, or screw mounting. Note: LED opera...
...013 • Large switching capacity: 5 A at 220 VAC (resistive load). • Easy to handle with DIN rail mounting. • Replace for maintenance without rewiring the socket. last update: December 19, 2013...
...red with the G4Q, the 61F-AN has a shorter power supply application time and no restrictions on mounting direction. • Compact Models (61F-AN) Note: A changeover switch must be included in th...
...liquids with low specific resistance, such as wastewater. • The BF-[](R) is used when a strong mounting is required. • The BS-1 is used when high-temperature, high-pressure resistant is req...
...ts • Extensive product lineup, including cables with right-angle connectors and those for panel mounting Cables with Strengthened shield M12 Connectors XS5[]-T42[]-[]M[]-SS • Offers environme...
...net in the contact mechanism to deflect the arc to effectively extinguish it. • Same shape and mounting procedures as the Z Basic Switches. last update: December 19, 2013...