...neup Specifications Dimensions Catalog last update: October 7, 2015 (Unit: mm) Electrode F03-01 Lock Nut F03-03 SUS304 SUS316 Titanium F03-03 HAS B HAS C Connecting nut F03-02 SUS304 SUS316 F...
...nge (e.g. as the result of an impact), additional mechanical means, such as serrated or toothed lock washers, must be employed in the mounting hardware. OS32C with Bottom/Side Mounting Br...
...l A165E-M-02 Operating method Slow action, Direct-opening mechanism Operating functions Push to lock, turn to reset Contact is opened by pushing in switch and closed by returning switch to or...
...SV-V Series can be used with the FHV7 Smart Camera with 0.4 or 1.6 million pixels. Note: 1. The lock screws for the focus and iris adjustment may become loose or come off due to shock or vibr...
...obot Cable Type Cable length Model Remarks Connector with Cable 2 m EE-1016-R 2M Connector with lock, AWG26, 4-core Robot Cable last update: July 15, 2015...
...H-1/-2 Appearance Electrode Rods Electrode Rods are available in sets with the connection nuts, lock nuts, and tightening screws. Application Purified water service, industrial water, and sew...
...r 100 mm can be used with the 3Z4S-LE SV-7525H or 3Z4S-LE SV-10028H, respectively. Note: 2. The lock screws for the focus and iris adjustment may become loose or come off due to shock or vibr...
...22NL (lighted models) are the same size as A22NN (non-lighted models). Safety • Easy-to-operate lock lever for secure locking. • Easy-mounting Contact Blocks provide finger protection. • No l...
...22NW (lighted models) are the same size as A22NS (non-lighted models). Safety • Easy-to-operate lock lever for secure locking. • Easy-mounting Contact Blocks provide finger protection. • No l...