...23 (Unit: mm) NX-Series NX502 CPU Unit NX502-[][][][] *1. The dimension from the terminal block lock lever to the back surface of the CPU Unit. *2. The dimension from the attachment surface o...
...rength) No. of poles ✕ 0.4 N max. --- 20 N max. Standard cable length --- 1 m, 2 m --- 1 m, 2 m Lock strength *3 No. of poles ✕ 29 N min. --- Ambient humidity - 10 to +60 °C - 10 to +75 °C - ...
...er 10 to 500 Hz with 1.52-mm full amplitude or at acceleration 100 m/s 2 , whichever is smaller Lock strength Pulling: 100 N/15 s, Rotating: 1 Nm/15 s Lock force 0.1 to 0.25 Nm Envir...
...detection Under current detection Inverse type Instantaneous type Instantaneous type W/start-up lock* W/o start-up lock Plug-in/DIN rail via socket 100/110/120 VAC SAO-R1N SAO-Q1N SA...
... (Unit: mm) XW2D-[][]G6 Mounted Connector: XG4A MIL Connector Note: There is only one DIN Track lock located in the center of the terminal block for a 20-pole Unit. last update: April 1, 2024...
... max. Release Force (RF) 0.29 N min. Pre-Travel (PT) 2.5 mm max. Total Travel (TT) Approx. 3 mm Lock Travel Alternate (LTA) 0.5 mm min. As of March 17, 2025 Mounting hole dimensions As of Mar...
... max. Release Force (RF) 0.29 N min. Pre-Travel (PT) 2.5 mm max. Total Travel (TT) Approx. 3 mm Lock Travel Alternate (LTA) 0.5 mm min. As of March 17, 2025 Mounting hole dimensions As of Mar...
... max. Release Force (RF) 0.29 N min. Pre-Travel (PT) 2.5 mm max. Total Travel (TT) Approx. 3 mm Lock Travel Alternate (LTA) 0.5 mm min. As of March 17, 2025 Dimensions As of March 17, 2025 As...
... max. Release Force (RF) 0.29 N min. Pre-Travel (PT) 2.5 mm max. Total Travel (TT) Approx. 3 mm Lock Travel Alternate (LTA) 0.5 mm min. As of March 17, 2025 Mounting hole dimensions As of Mar...
... max. Release Force (RF) 0.29 N min. Pre-Travel (PT) 2.5 mm max. Total Travel (TT) Approx. 3 mm Lock Travel Alternate (LTA) 0.5 mm min. As of March 17, 2025 Dimensions As of March 17, 2025 As...