...Relay output 1 point SPST-NO, 250 VAC, 3 A (resistive load) Minimum applicable load: 10 mA at 5 V (reference value) Auxiliary output Number of total auxiliary output 2 point Relay output SPST...
...Relay output 1 point SPST-NO, 250 VAC, 3 A (resistive load) Minimum applicable load: 10 mA at 5 V (reference value) Auxiliary output Number of total auxiliary output 2 point Relay output SPST...
...Relay output 1 point SPST-NO, 250 VAC, 3 A (resistive load) Minimum applicable load: 10 mA at 5 V (reference value) Auxiliary output Number of total auxiliary output 2 point Relay output SPST...
...tion 30 mA max. Control output PNP open collector 26.4 VDC max. 100 mA max. Residual voltage: 1 V max. (Load current Less than 10 mA) Residual voltage: 2 V max. (Load current 10 to 1...
...Pt100 (Three-wires) , Pt1000 (Three-wires) , Current (4 to 20 mA, 0 to 20 mA) , Voltage (1 to 5 V, 0 to 5 V, 0 to 10 V) Influence of conductor resistance Thermocouple input:...
...Pt100 (Three-wires) , Pt1000 (Three-wires) , Current (4 to 20 mA, 0 to 20 mA) , Voltage (1 to 5 V, 0 to 5 V, 0 to 10 V) Influence of conductor resistance Thermocouple input:...
...ver: 20 mA max. Control output NPN open collector 26.4 VDC max. 100 mA max. Residual voltage: 1 V max. (Load current Less than 10 mA) Residual voltage: 2 V max. (Load current 10 to 1...
...t Rated voltage 200 VAC Rated current AC (50 Hz): 6.7 mA AC (60 Hz): 7.9 mA Operate voltage 180 V max. Release voltage 1 V min. Output Rated load voltage 5 to 24 VDC Load voltage ran...
...t Rated voltage 230 VAC Rated current AC (50 Hz): 7.5 mA AC (60 Hz): 8.8 mA Operate voltage 207 V max. Release voltage 1 V min. Output Rated load voltage 5 to 24 VDC Load voltage ran...