... 2016 (Industry Top) P-opaquing and a Coaxial Optical System Eliminate Dependence on the Bottle's Shape, Position, Transparency, and Contents. P-opaquing: Polarization-opaquing (Patented) The...
...an accuracy of 10 μm without contact. Unlike conventional through-beam laser sensors, the ZX-GT’s unique algorithm has the flexibility to meet a wide variety of applications, including the ab...
...r OFF-time and short OFF- or ONtime settings are possible. • Twenty-four time ranges from 0.05 s to 300 h depending on the model to be used. • Models with a flicker ON start or flicker OFF ...
...The G9SX-SM can be used with an inverter, without resulting in malfunctions due to the inverter's dynamic brake or auto-tuning functions. last update: November 13, 2017...
...ily is a major opportunity to innovate and simultaneously reduce cost now and in the future. It's the obvious choice for modern machine builders. Wide range CPU capacity To stay ahead in the ...
...S-XL[]) • Smart Dial/Selector-locking Mechanism: Prevents the dials and selectors on the Timer’s front panel from being inadvertently operated or being operated without authorization. The lo...
... ambient noise. It also has an APS function to automatically tune parameters such as a receiver’s sensitivity and background suppression level at optimal levels according to the ambient light...
...ving position control, including teaching, overrides, backlash compensation, zone settings, and S-curve acceleration/deceleration. Reduce TCO • All Support Software functions have been integr...
...(1)) • Easy connection with computers using commercially available USB cables. • With E30/40/60(S), N30/40/60(S[]) or NA20 CPU Units, Add I/O, Analog I/O or Temperature Inputs by Con...