...Distance discrimination enables stable detection of level differences as small as 1.5 mm. Robot cable for reliable application in adverse environments and IP67 protection. Laser Class 1 for s...
... variations with variable spot and pinpoint spot for stable detection of your workpieces. Robot cable for reliable application in adverse environments. Laser Class 1 for safe application. Whi...
...m V680S Series. 3 in 1 RFID: Antenna, Amplifier & Controller Easy connection to a PLC with "One Cable" via Ethernet Wiring work can be reduced, and a simple system can be configured easily. E...
...able installation. Tool-friendly Construction for Reliable Installation Wrench Does Not Contact Cable Easy Cable Routing Stable Detection Due to High Power and Narrow Field of View L...
... without wiring the power supply by connecting to the computer with a Communications Conversion Cable (sold separately). Setup is easy with the CX-Thermo (sold separately). Digital Temperatur...
...genizer The K6CM Motor Condition Monitoring Device can be used to monitor current using a motor cable, which enables error monitoring. Installing this monitoring device in a control panel eli...
...the thermocouple temperature sensor lead wire does not reach the temperature controller and the cable between the sensor and the temperature controller is extended with copper wire, a large t...
...pact and space-saving You can even mount in narrow spaces with multiple pipes arrayed. Expanded cable and adapter lineups (sold separately)* * Use our dedicated adapters. In addition, if ther...
...pact and space-saving You can even mount in narrow spaces with multiple pipes arrayed. Expanded cable and adapter lineups (sold separately)* * Use our dedicated adapters. In addition, if ther...