...pact and space-saving You can even mount in narrow spaces with multiple pipes arrayed. Expanded cable and adapter lineups (sold separately)* * Use our dedicated adapters. In addition, if ther...
...e installation and maintenance can be greatly reduced. Simple wiring around large equipment One cable connection to control panel Options provide simple wiring for muting. Operation -Reductio...
...placement errors Laser printed information (sensing distance on the sensor head*1, model on the cable, and model on the metal part of the connector model) can withstand long-term use and be s...
...or machine safety STO SS1 SS2 SOS SLS SLP SDI SBC (PLe SIL3) with FSoE Quick Installation : One Cable • Power, encoder and brake in one pre-assembled cable with IP67 connector • Plug...
... Easy to install and retrofit Easy to retrofit since it can be used just by wiring to the power cable of the target equipment. Maintenance timing notification by two-level alarm: warning and ...
...do not obstruct their movement. Thus remove failure risks such as optical axis displacement and cable disconnection due to collision with a workpiece, and ensure stable sensing when the targe...
...connected to it blinks in blue, making it easy to find, without the tedious task of tracing the cable. *1. Best-performing in class of laser displacement sensors for detecting around 10 μm to...
...pin model), the DC Blocking Box and the Safety I/O Block can be connected using a single signal cable, significantly reducing wiring work and installation time. [Startup] Smooth and Efficient...
...ting Engineering Data Mounting Example of Connection Interpreting Engineering Data Bearing Life Cable Extension Characteristics E6B2-C E6B2-CWZ6C Measurement Example Power supply voltage: 5 V...
...ions wiring is not correct. The communications line has become disconnected. The communications cable is broken. The communications cable is too long. The wrong communications ...