...to 1 μs Power input (common mode): 1.5 kV for 10 min with a pulse width of 100 ns to 1 μs Input cable (coiling): 1.5 kV for 10 min with a pulse width of 100 ns to 1 μs Unit body (coiling): 60...
...le drilled in a bracket and secured with nuts. • The Right-angle Model prevents snagging on the cable because the cable runs along the mounting surface. Hex-shaped Models • You can e...
...precision, flexible motion control. Position Control Unit with MECHATROLINK-II interface Single Cable Connection and Flexible Routing! With MECHATROLINK-II*, the Servo Drive can be easily con...
...Connection to PLCs CX-Programmer Applicable Models: CJ2 Easy Connection with USB A standard USB cable can be easily connected to the USB port on the front of the CPU Unit. Easy Connection wit...
...t for Various Environments/Space-Saving Reliable measurements in harsh environments IP67, robot cable & temperature characteristic 0.02% F.S./°C IP67 protection class enables to use the senso...
... ±0.3 m Weight*1 approx. 170 g Note: Typical values *1. ZW-8000/ZW-7000 Series with 0.3 m fiber cable *2. The 40 mm type is only available for the ZW-7000 Series. [Usability] Reduce productio...
...pact and space-saving You can even mount in narrow spaces with multiple pipes arrayed. Expanded cable and adapter lineups (sold separately)* * Use our dedicated adapters. In addition, if ther...