...A Contact resistance 40 mΩ max. (20 mV max, 100 mA max.) Applicable cable Outer diameter 7 to 8 mm dia. Ambient temperature range (Operating) -25 to 70 ℃ Ambient humidity range (Operating) 20...
... mΩ max. (20 mV max, 100 mA max.) Cable specifications Type Standard PVC cable Outer diameter 6 mm dia. Number of wires 5 cores Cable length 2 m Ambient temperature range (Operating) -25 to 7...
... mΩ max. (20 mV max, 100 mA max.) Cable specifications Type Standard PVC cable Outer diameter 6 mm dia. Number of wires 5 cores Cable length 5 m Ambient temperature range (Operating) -25 to 7...
...A Contact resistance 40 mΩ max. (20 mV max, 100 mA max.) Applicable cable Outer diameter 7 to 8 mm dia. Ambient temperature range (Operating) -25 to 70 ℃ Ambient humidity range (Operating) 20...
... Dielectric strength 2,500 VAC, 50/60 Hz for 1 min Vibration resistance 10 to 55 to 10 Hz, 0.75 mm single amplitude (1.5 mm double amplitude) Shock resistance 1000 m/s 2 Ambient temp...