...dels (except for high-reliability models). VDE certification for G6B-4BND/47BND/48BND for 12/24 VDC. • DIN Track mounting, and screw mounting models are available. • SSR-equipped G3S4 models ...
...ignals Note:An analog signal is a signal that changes continuously. Types: 4 to 20 mA DC 1 to 5 VDC 0 to 5 VDC 0 to 10 VDC etc. A Wide Range of Voltages/Currents Infrared Th...
... Unit to the B7AP-M1 (Moving Units). Output current from Moving Unit: 38 mA (output voltage: 12 VDC) Input current per B7A Input Unit: 3.8 mA Given the conditions above, up to ten inputs can ...