...rs are visible from many angles. External I/O An I/O interface is built in. An AC adapter or 24-VDC input can be selected for the power supply. An alarm signal is output if the self-diagnosis...
... last update: April 19, 2017 • Voltage-output models with wide operating voltage range (5 to 24 VDC). • Fitted with an easy-to-adjust optical axis mark. • Easy adjustment and optical axis mon...
...tions Dimensions Catalog last update: May 8, 2017 • Built-in relays switch 2 A at 250 VAC or 30 VDC. • Initialization of stepping with reset input. • Uses memory that stores setting status fo...
...0 VAC. 2)What are the load's DC voltage specifications? Example: Select a DC voltage such as 12 VDC or 24 VDC. 3)What is Power Supplies capacity requirement? Example: Select Power Su...