...last update: February 9, 2016 Model E6C3-CWZ5GH E6C3-CWZ3EH E6C3-CWZ3XH Power supply voltage 12 VDC -10% to 24 VDC +15%, ripple (p-p): 5% max. 5 VDC -5% to 12 VDC +...
...wer Supply/Output Type Code None: None CPA: Relay output (PASS: SPDT) + Sensor power supply (12 VDC +/−10%, 80 mA) (See note 1.) L1A: Linear current output (0 to 20 or 4 to 20 mA DC) + Sensor...
...wer Supply/Output Type Code None: None CPA: Relay output (PASS: SPDT) + Sensor power supply (12 VDC +/−10%, 80 mA) (See note 1.) L1A: Linear current output (0 to 20 or 4 to 20 mA DC) + Sensor...
...wer Supply/Output Type Code None: None CPB: Relay output (PASS: SPDT) + Sensor power supply (10 VDC +/−5%, 100 mA) (See note 1.) L1B: Linear current output (0 to 20 or 4 to 20 mA DC) + Sensor...
...og last update: February 2, 2026 Ratings Power supply voltage 100 to 240 VAC (50/60 Hz), 24 VAC/VDC Allowable power supply voltage range 85% to 110% of the rated power supply voltage Power co...
...wer Supply/Output Type Code None: None CPA: Relay output (PASS: SPDT) + Sensor power supply (12 VDC±10%, 80 mA) (See note 1.) L1A: Linear current output (0 to 20 or 4 to 20 mA DC) + Sensor po...
... Dimensions Catalog last update: February 2, 2026 Ratings Supply voltage 100 to 240 VAC, 24 VAC/VDC Allowable power supply voltage range 85% to 110% of the rated power supply voltage Power co...
...wer Supply/Output Type Code None: None CPA: Relay output (PASS: SPDT) + Sensor power supply (12 VDC±10%, 80 mA) (See note 1.) L1A: Linear current output (0 to 20 or 4 to 20 mA DC) + Sensor po...