...ated input voltage Model Photo-voltage coupler No Yes 0.5 A at 24 to 240 VAC 0.5 A at 24 to 110 VDC 5 VDC G3FM-2R5SLN 12 VDC 24 VDC Note: When ordering, specify the...
...elease voltage Rated load voltage Load voltage range Load current Inrush current G3FM- 2R5SLN 5 VDC 4 to 6 VDC 250 Ω±20% 4 VDC max. 1 VDC min. 24 to 240 VAC 24 to 1...
... update: September 24, 2012 General Specifications Communications power supply voltage 11 to 25 VDC (supplied from the communications connector) Internal power supply voltage 20.4 to 26....
... I/O connections Power supply voltage I/O specification Model Analog input 8 Molex connector 24 VDC 4 to 20 mA, 0 to 20 mA, 0 to 5 V, 1 to 5 V, 0 to 10 V, -10 to 10 V GT1-AD08MX 4 Terminal bl...
...og last update: September 24, 2012 General Specifications I/O power supply voltage 20.4 to 26.4 VDC (24 VDC -15%/+10%) * Current consumption I/O Unit interface Internal circuitry pow...
...ns Power supply voltage Input specification Model Temperature inputs 4 inputs Terminal Block 24 VDC Thermocouple GT1-TS04T Platinum resistance thermometer GT1-TS04P last update: September 24,...