...uptible Power Supply (UPS) Input voltage Output voltage Output current/capacity Model number 24 VDC 24 VDC 5 A/120 W S8BA-24D24D120LF 10 A/240 W S8BA-24D24D240LF 15 A/360 W S8BA-24D2...
... mm Response frequency *1 150 Hz 100 Hz Power supply voltage (operating voltage range) 10 to 30 VDC, including 10% ripple (p-p) Current consumption 20 mA max. Control output Load current 200 ...
...or power switching) 0.04 s to 3 h 100 to 120, 200 to 230 VAC (50/60 Hz); 12, 24, 48, 100 to 110 VDC H3Y-2-B 4PDT H3Y-4-B * Note: Sockets and Hold-down Clips are not included with the H3Y-B. T...
...Short-time range model (0.1 s to 10 min) Long-time range model (0.1 min to 10 h) 24 VAC; 12, 24 VDC SPDT H3RN-1-B H3RN-11-B DPST-NO H3RN-2-B H3RN-21-B Note: Specify both the model number and ...
...imum boost current Model number 30 W 100 to 240 VAC allowable range: 85 to 264 VAC or 90 to 350 VDC) 24 V 1.3 A 1.56 A S8VK-S03024 60 W 24 V 2.5 A 3 A S8VK-S06024 120 W 24 V 5 A 6 A S8VK-S120...
...SRs) Separate mounting Screw terminals Screw terminals Phototriac coupler Yes (orange) 12 to 24 VDC Yes 24 to 240 VAC 15 A 18 A G3PJ-215B DC12-24 25 A 27 A G3PJ-225B DC12-24 100 to 480 VAC 15...