Note: Not all combinations are possible. Refer to List of Models in Ordering Information, below.
S8VK-S (30/60/120/240/480-W Models)
last update: October 1, 2020
Note: Not all combinations are possible. Refer to List of Models in Ordering Information, below.
Note: For details on normal stock models, contact your nearest OMRON representative.
| Power ratings | Rated input voltage | Rated output
voltage (DC) |
Rated output
current |
Maximum
boost current |
Model number |
|---|---|---|---|---|---|
| 30 W | 100 to 240 VAC
allowable range: 85 to 264 VAC or 90 to 350 VDC) |
24 V | 1.3 A | 1.56 A | S8VK-S03024 |
| 60 W | 24 V | 2.5 A | 3 A | S8VK-S06024 | |
| 120 W | 24 V | 5 A | 6 A | S8VK-S12024 | |
| 240 W | 24 V | 10 A | 15 A | S8VK-S24024 | |
| 480 W | 24 V | 20 A | 30 A | S8VK-S48024 |
| Name | Model |
|---|---|
| Front-mounting bracket (for 30 W and 60 W models) | S82Y-VS10F |
| Side-mounting bracket (for 30 W and 60 W models) | S82Y-VS10S |
| Front-mounting bracket (for 240 W and 480 W models) | S82Y-VK10F |
Note: Be sure to use the accessory screws.
Mounting screw tightening torque (recommended): 4.43 to 5.31 lb-in (0.5 to 0.6 N·m)
last update: October 1, 2020