...n to actuators via branching cables. • Super compact slave with 32 points and MIL connector (35 mm wide x 60 mm deep x 80 mm high) • Aggregation of multi I/O points enables ...
...operating ambient temperature of Servo Drive from 0 to 45°C when the distance is less than 10 mm. For servo drivers of 4 kW or more, the distance between servo drivers must be 40...
...ead desplays. There are 16 products of General-purpose. Digital Temperature Controller (48 x 48 mm) E5CD-H High resolution and high precision input are available. 0.01°C display. Equipped wit...
...Difficult with Non-contact Types Industry's Top Class Resolution The long-stroke ZX-TDS04T[] (4-mm measurement range) achieves high-precision measurement with the industry's top class of reso...
...ures Lineup Specifications Dimensions Catalog last update: July 5, 2021 • A resolution of 0.002 mm that’s suitable for simple measurements. • Stable measurements for any type of workpiece. • ...
...es Lineup Specifications Dimensions Catalog last update: April 21, 2017 • Flat head is only 5.5-mm thick. • Robotics cable ensures improved flexibility. • Operation indicator on the Sensor. •...
...t update: April 21, 2017 • Mount to bypass pipes. • Fit a wide range of pipe diameters: 8 to 11 mm or 12 to 26 mm • Built-in Amplifiers to save space. last update: April 21, 2017...
...tials M for all products is a product of less than 16. M16 M22 M22N M2BJ M2P M3U MD Series MK-S MM MMK MS-3 Series MX-Z2000H-V1 Series MY MY-GS MicroHAWK F430-F / F420-F / F330-F / F320-F Mic...
... Incident Level Comparison for Parallel Movement *1 *1. Installation distance between heads: 50 mm, Installation distance between head and slit: 5 mm, Slit diameter at emitter...
...ofocus Lens Accommodates size variations The autofocus lens covers a focal length range from 59 mm to 2,000 mm*1. Even when products in different sizes are produced, the focus range ...