... diagnostic indicators. Slim design to save mounting space The slim design of only 17.5 or 22.5 mm saves space in the control panel. Applicable safety standards EN ISO 13849-1: PLe/Safety Cat...
...fast conveyor • Helps reduce mounting cost and robot vibration • Maximum working diameter 1,130 mm • Working height 425 mm • Maximum payload 8 kg • Weight 52 kg last update: Septembe...
...andardized in height.Reduces dead-space and reduces the size of control panel. * 1. Height: 124 mm, but S8V-CP0824 excluded Reduced mounting space by using new DC distribution methods Exampl...
... burning damage by detecting overload Compact The widths of all series models are unified to 45 mm. Compactly mountable in a control panel Conform to Main Safety Standards Space-saving design...
...cations Dimensions Catalog last update: December 19, 2013 • Slim design with a width of only 17 mm (three-contact models). • Reversible design allowing either front or rear mounting. • Built-...
...fast conveyor • Helps reduce mounting cost and robot vibration • Maximum working diameter 1,130 mm • Working height 425 mm • Maximum payload 8 kg • Weight 52 kg last update: July 12,...
...artment of Agriculture for prevention of product contamination • Maximum working diameter 1,300 mm • Working height 500 mm • Maximum payload 15 kg • Weight 117 kg iX4-800H/HS • Ether...
...artment of Agriculture for prevention of product contamination • Maximum working diameter 1,300 mm • Working height 500 mm • Maximum payload 15 kg • Weight 117 kg Quattro 800H/HS • P...
...tures Lineup Specifications Dimensions Catalog last update: November 6, 2012 • Four kinds of 45-mm wide Units are available: A 3-pole model, a 5-pole model, and models with 3 poles and 2 OFF-...
... Lineup Specifications Dimensions Catalog last update: December 19, 2013 • Models of width 17.5 mm available with 2 or 3 poles. Models of width 22.5 mm with 3 poles also available. •...