... - including Screw Terminal Blocks, e-CON Connectors, Clamp Terminal Blocks, and blocks just 15 mm in width, the thinnest class in the industry. Analog I/O Slave Units for CompoNet include ve...
...operating ambient temperature of Servo Drive from 0 to 45°C when the distance is less than 10 mm. For servo drivers of 4 kW or more, the distance between servo drivers must be 40 ...
...or both Input and Output I/O Terminal Sockets: 182 (102 for 8 I/O points) (W) × 85 (D) × 68 (H) mm. • Surge absorption circuits provided. • LED indicators as a standard feature. • DIN Track m...
...ace an existing Sensor mounted with M2 screws. Reliable Best-in-Class Sensing Slot Depth of 6.5 mm (Based on April 2013 OMRON investigation.) A deeper slot helps prevent the sensing object fr...
...and aluminum vapor deposition material measured at the distance with maximum incident level (13 mm); grayscale measured at the distance with minimum incident level (7 mm or 13...
...fications Dimensions Catalog last update: April 10, 2017 • Slim terminal block is just 135 × 40 mm (W × D). • Independent contacts and short bars allow easy common connections. • An Expansion...
...cations Dimensions Catalog last update: April 9, 2018 • Compact size: 182 (W) ✕ 85 (D) ✕ 68 (H) mm (8-point Output Block width is 102 mm). • Connects to the PLC through the connector...
...cifications Dimensions Catalog last update: April 1, 2019 • Relay terminal is just 68 × 80 × 44 mm (W × H × D, when mounted upright). • Independent contacts and short bar allow easy common co...
...direct connection to actuators and to terminal block conversion units. • Super thin width of 15 mm could downsize the control panel. • Connector interface between the communications unit and ...