... max. Release Force (RF) 0.29 N min. Pre-Travel (PT) 2.5 mm max. Total Travel (TT) Approx. 3 mm Lock Travel Alternate (LTA) 0.5 mm min. As of March 17, 2025 Mounting hole dimensions As of Mar...
... max. Release Force (RF) 0.29 N min. Pre-Travel (PT) 2.5 mm max. Total Travel (TT) Approx. 3 mm Lock Travel Alternate (LTA) 0.5 mm min. As of March 17, 2025 Mounting hole dimensions As of Mar...
... max. Release Force (RF) 0.29 N min. Pre-Travel (PT) 2.5 mm max. Total Travel (TT) Approx. 3 mm Lock Travel Alternate (LTA) 0.5 mm min. As of March 17, 2025 Mounting hole dimensions As of Mar...
...workpiece size or sensing surface conditions for even more-stable detection. The use of a crown lock eliminates the need for tools to lock the spot adjuster. Just press in the adjust...
...se train pulse width distortion pumped water pure water purified water Pushbutton Switches push-lock, turn-reset push-pull operation PV PV color change PV rate of change alarm PV stable band ...
...g .wtb file update period not changed. Update 'CK3A[0]' Gate3 alias to 'CK3AE[0]'. Watch window lock icon is there after importing entries. IDE crashes when opening Communication Settings dur...
...te product category Push Buttons / Indicator Lamps An operation in which an internal mechanical lock mechanism holds the pushbutton in the operated state the first time when the pushbutton is...
...te product category Push Buttons / Indicator Lamps An operation in which an internal mechanical lock mechanism holds the pushbutton in the operated state when the pushbutton is pressed and th...
...opriate product category Limit Switches The force required to move the actuator of a Fork Lever Lock Switch from the free position to the reverse operation position....