...limit operation/ self-resetting DPDT (for power switching) 0.04 s to 3 h 100 to 120, 200 to 230 VAC (50/60 Hz); 12, 24, 48, 100 to 110 VDC H3Y-2-B 4PDT H3Y-4-B * Note: Sockets and Hold-down C...
...ange model (0.1 s to 10 min) Long-time range model (0.1 min to 10 h) 24, 100 to 120, 200 to 230 VAC; 12, 24, 48, 100 to 110, 125 VDC DPDT H3YN-2-B H3YN-21-B 4PDT H3YN-4-B *1 H3YN-41-B *1 24 V...
...mit contact Short-time range model (0.1 s to 10 min) Long-time range model (0.1 min to 10 h) 24 VAC; 12, 24 VDC SPDT H3RN-1-B H3RN-11-B DPST-NO H3RN-2-B H3RN-21-B Note: Specify both the model...
...ted output voltage (DC) Rated output current Maximum boost current Model number 30 W 100 to 240 VAC allowable range: 85 to 264 VAC or 90 to 350 VDC) 24 V 1.3 A 1.56 A S8VK-S03024 60 ...
...atalog last update: July 19, 2021 List of Models Supply voltage Control output H3DT-A 24 to 240 VAC/DC Contact output, DPDT (time-limit DPDT) Model H3DT-A2 Contact output, SPDT (time-limit SP...
...erating modes Supply voltage Control output H3DT-F Flicker OFF start/flicker ON start 24 to 240 VAC/DC Contact output: SPDT Model H3DT-F Model Structure Model Operating modes Terminal block O...