...mer English 日本語 Print Page Image Rated power supply voltage 12 VDC If power supply incorporates a single-phase full-wave rectifier. Control output (Type) Time-limit: DPDT Operating resetti...
...mer English 日本語 Print Page Image Rated power supply voltage 24 VDC If power supply incorporates a single-phase full-wave rectifier. Control output (Type) Time-limit: DPDT Operating resetti...
...z 11 mA Contact form SPDT Contact method Single Contact material Ag alloy Contact rated load 15 A (Resistive load) 110 VAC 10 A (Inductive load (cosφ = 0.4)) 24 VDC 15 A (Re...
... 9.2 mA Contact form SPDT Contact method Single Contact material Ag alloy Contact rated load 15 A (Resistive load) 110 VAC 10 A (Inductive load (cosφ = 0.4)) 24 VDC 15 A (Re...
...z 91 mA Contact form SPDT Contact method Single Contact material Ag alloy Contact rated load 15 A (Resistive load) 110 VAC 10 A (Inductive load (cosφ = 0.4)) 24 VDC 15 A (Re...
... 5.8 mA Contact form SPDT Contact method Single Contact material Ag alloy Contact rated load 15 A (Resistive load) 110 VAC 10 A (Inductive load (cosφ = 0.4)) 24 VDC 15 A (Re...
...z 46 mA Contact form SPDT Contact method Single Contact material Ag alloy Contact rated load 15 A (Resistive load) 110 VAC 10 A (Inductive load (cosφ = 0.4)) 24 VDC 15 A (Re...
...C 10 mA Contact form SPDT Contact method Single Contact material Ag alloy Contact rated load 15 A (Resistive load) 110 VAC 10 A (Inductive load (cosφ = 0.4)) 24 VDC 15 A (Re...
...C 75 mA Contact form SPDT Contact method Single Contact material Ag alloy Contact rated load 15 A (Resistive load) 110 VAC 10 A (Inductive load (cosφ = 0.4)) 24 VDC 15 A (Re...