... 5.8 mA Contact form SPDT Contact method Single Contact material Ag alloy Contact rated load 15 A (Resistive load) 110 VAC 10 A (Inductive load (cosφ = 0.4)) 24 VDC 15 A (Re...
... 4.6 mA Contact form SPDT Contact method Single Contact material Ag alloy Contact rated load 15 A (Resistive load) 110 VAC 10 A (Inductive load (cosφ = 0.4)) 24 VDC 15 A (Re...
...z 46 mA Contact form SPDT Contact method Single Contact material Ag alloy Contact rated load 15 A (Resistive load) 110 VAC 10 A (Inductive load (cosφ = 0.4)) 24 VDC 15 A (Re...
...C 10 mA Contact form SPDT Contact method Single Contact material Ag alloy Contact rated load 15 A (Resistive load) 110 VAC 10 A (Inductive load (cosφ = 0.4)) 24 VDC 15 A (Re...
...36.9 mA Contact form SPDT Contact method Single Contact material Ag alloy Contact rated load 15 A (Resistive load) 110 VAC 10 A (Inductive load (cosφ = 0.4)) 24 VDC 15 A (Re...
... 150 mA Contact form SPDT Contact method Single Contact material Ag alloy Contact rated load 15 A (Resistive load) 110 VAC 10 A (Inductive load (cosφ = 0.4)) 24 VDC 15 A (Re...
...tor LED Contact form SPDT Contact method Single Contact material Ag alloy Contact rated load 15 A (Resistive load) 110 VAC 10 A (Inductive load (cosφ = 0.4)) 24 VDC 15 A (Re...
...tor LED Contact form SPDT Contact method Single Contact material Ag alloy Contact rated load 15 A (Resistive load) 110 VAC 10 A (Inductive load (cosφ = 0.4)) 24 VDC 15 A (Re...
...tor LED Contact form SPDT Contact method Single Contact material Ag alloy Contact rated load 15 A (Resistive load) 110 VAC 10 A (Inductive load (cosφ = 0.4)) 24 VDC 15 A (Re...
...tor LED Contact form SPDT Contact method Single Contact material Ag alloy Contact rated load 15 A (Resistive load) 110 VAC 10 A (Inductive load (cosφ = 0.4)) 24 VDC 15 A (Re...