...tor LED Contact form SPDT Contact method Single Contact material Ag alloy Contact rated load 15 A (Resistive load) 110 VAC 10 A (Inductive load (cosφ = 0.4)) 24 VDC 15 A (Re...
...tor LED Contact form SPDT Contact method Single Contact material Ag alloy Contact rated load 15 A (Resistive load) 110 VAC 10 A (Inductive load (cosφ = 0.4)) 24 VDC 15 A (Re...
...tor LED Contact form SPDT Contact method Single Contact material Ag alloy Contact rated load 15 A (Resistive load) 110 VAC 10 A (Inductive load (cosφ = 0.4)) 24 VDC 15 A (Re...
...z 11 mA Contact form DPDT Contact method Single Contact material Ag alloy Contact rated load 10 A (Resistive load) 110 VAC 7.5 A (Inductive load (cosφ = 0.4)) 24 VDC 10 A (R...
...z 91 mA Contact form DPDT Contact method Single Contact material Ag alloy Contact rated load 10 A (Resistive load) 110 VAC 7.5 A (Inductive load (cosφ = 0.4)) 24 VDC 10 A (R...
... 5.8 mA Contact form DPDT Contact method Single Contact material Ag alloy Contact rated load 10 A (Resistive load) 110 VAC 7.5 A (Inductive load (cosφ = 0.4)) 24 VDC 10 A (R...
...% ripple (p-p) 10% max. Power consumption 2 W max. Control output Relay output (SPDT) 250 VAC 3 A (cosφ= 1) max. 5 VDC 10 mA min. Life expectancy (relay output) Electrical: 100 thousand times...
...% ripple (p-p) 10% max. Power consumption 2 W max. Control output Relay output (SPDT) 250 VAC 3 A (cosφ= 1) max. 5 VDC 10 mA min. Life expectancy (relay output) Electrical: 100 thousand times...
...C 10 mA Contact form DPDT Contact method Single Contact material Ag alloy Contact rated load 10 A (Resistive load) 110 VAC 7.5 A (Inductive load (cosφ = 0.4)) 24 VDC 10 A (R...
...C 75 mA Contact form DPDT Contact method Single Contact material Ag alloy Contact rated load 10 A (Resistive load) 110 VAC 7.5 A (Inductive load (cosφ = 0.4)) 24 VDC 10 A (R...