...: 3 to 25 ° Receiver: 3 ° min. Light source Infrared LED (860 nm) Power supply voltage 12 to 24 VDC±10% ripple (p-p) 10% max. Current consumption Emitter: 10 mA max. Receiver: 20 mA max. Cont...
...mm) Differential distance 2 mm max. Light source Red LED (650 nm) Power supply voltage 12 to 24 VDC±10% ripple (p-p) 10% max. Current consumption 20 mA max. Control output NPN open collector ...
...mm) Differential distance 2 mm max. Light source Red LED (650 nm) Power supply voltage 12 to 24 VDC±10% ripple (p-p) 10% max. Current consumption 20 mA max. Control output NPN open collector ...
...mm) Differential distance 2 mm max. Light source Red LED (650 nm) Power supply voltage 12 to 24 VDC±10% ripple (p-p) 10% max. Current consumption 20 mA max. Control output PNP open collector ...
...mm) Differential distance 2 mm max. Light source Red LED (650 nm) Power supply voltage 12 to 24 VDC±10% ripple (p-p) 10% max. Current consumption 20 mA max. Control output PNP open collector ...
...mm) Differential distance 6 mm max. Light source Red LED (650 nm) Power supply voltage 12 to 24 VDC±10% ripple (p-p) 10% max. Current consumption 20 mA max. Control output NPN open collector ...