...45 mA Contact form DPDT Contact method Single Contact material Ag Contact rated load 220 VAC 15 A (Resistive load (cosφ = 1)) 220 VAC 15 A (Inductive load (cosφ = 0.4)) 24 VDC 1...
...25 mA Contact form DPDT Contact method Single Contact material Ag Contact rated load 220 VAC 15 A (Resistive load (cosφ = 1)) 220 VAC 15 A (Inductive load (cosφ = 0.4)) 24 VDC 1...
....5 mA Contact form DPDT Contact method Single Contact material Ag Contact rated load 220 VAC 15 A (Resistive load (cosφ = 1)) 220 VAC 15 A (Inductive load (cosφ = 0.4)) 24 VDC 1...
...60 mA Contact form DPDT Contact method Single Contact material Ag Contact rated load 220 VAC 15 A (Resistive load (cosφ = 1)) 220 VAC 15 A (Inductive load (cosφ = 0.4)) 24 VDC 1...
...78 mA Contact form DPDT Contact method Single Contact material Ag Contact rated load 220 VAC 15 A (Resistive load (cosφ = 1)) 220 VAC 15 A (Inductive load (cosφ = 0.4)) 24 VDC 1...
...55 mA Contact form DPDT Contact method Single Contact material Ag Contact rated load 220 VAC 15 A (Resistive load (cosφ = 1)) 220 VAC 15 A (Inductive load (cosφ = 0.4)) 24 VDC 1...
...41 mA Contact form DPDT Contact method Single Contact material Ag Contact rated load 220 VAC 15 A (Resistive load (cosφ = 1)) 220 VAC 15 A (Inductive load (cosφ = 0.4)) 24 VDC 1...
...40 mA Contact form DPDT Contact method Single Contact material Ag Contact rated load 220 VAC 15 A (Resistive load (cosφ = 1)) 220 VAC 15 A (Inductive load (cosφ = 0.4)) 24 VDC 1...
...45 mA Contact form DPDT Contact method Single Contact material Ag Contact rated load 220 VAC 15 A (Resistive load (cosφ = 1)) 220 VAC 15 A (Inductive load (cosφ = 0.4)) 24 VDC 1...
...25 mA Contact form DPDT Contact method Single Contact material Ag Contact rated load 220 VAC 15 A (Resistive load (cosφ = 1)) 220 VAC 15 A (Inductive load (cosφ = 0.4)) 24 VDC 1...