...0 mA Contact form DPDT Contact method Single Contact material Ag Contact rated load 220 VAC 7.5 A (Resistive load (cosφ = 1)) 220 VAC 7.5 A (Inductive load (cosφ = 0.4)) 24 VDC ...
...6 mA Contact form DPDT Contact method Single Contact material Ag Contact rated load 220 VAC 7.5 A (Resistive load (cosφ = 1)) 220 VAC 7.5 A (Inductive load (cosφ = 0.4)) 24 VDC ...
...7 mA Contact form DPDT Contact method Single Contact material Ag Contact rated load 220 VAC 7.5 A (Resistive load (cosφ = 1)) 220 VAC 7.5 A (Inductive load (cosφ = 0.4)) 24 VDC ...
...5 mA Contact form DPDT Contact method Single Contact material Ag Contact rated load 220 VAC 7.5 A (Resistive load (cosφ = 1)) 220 VAC 7.5 A (Inductive load (cosφ = 0.4)) 24 VDC ...
...1 mA Contact form DPDT Contact method Single Contact material Ag Contact rated load 220 VAC 7.5 A (Resistive load (cosφ = 1)) 220 VAC 7.5 A (Inductive load (cosφ = 0.4)) 24 VDC ...
...0 mA Contact form DPDT Contact method Single Contact material Ag Contact rated load 220 VAC 7.5 A (Resistive load (cosφ = 1)) 220 VAC 7.5 A (Inductive load (cosφ = 0.4)) 24 VDC ...