....5 mA Contact form DPDT Contact method Single Contact material Ag Contact rated load 220 VAC 15 A (Resistive load (cosφ = 1)) 220 VAC 15 A (Inductive load (cosφ = 0.4)) 24 VDC 1...
...60 mA Contact form DPDT Contact method Single Contact material Ag Contact rated load 220 VAC 15 A (Resistive load (cosφ = 1)) 220 VAC 15 A (Inductive load (cosφ = 0.4)) 24 VDC 1...
...78 mA Contact form DPDT Contact method Single Contact material Ag Contact rated load 220 VAC 15 A (Resistive load (cosφ = 1)) 220 VAC 15 A (Inductive load (cosφ = 0.4)) 24 VDC 1...
...55 mA Contact form DPDT Contact method Single Contact material Ag Contact rated load 220 VAC 15 A (Resistive load (cosφ = 1)) 220 VAC 15 A (Inductive load (cosφ = 0.4)) 24 VDC 1...
...19 mA Contact form DPDT Contact method Single Contact material Ag Contact rated load 220 VAC 15 A (Resistive load (cosφ = 1)) 220 VAC 15 A (Inductive load (cosφ = 0.4)) 24 VDC 1...
...41 mA Contact form DPDT Contact method Single Contact material Ag Contact rated load 220 VAC 15 A (Resistive load (cosφ = 1)) 220 VAC 15 A (Inductive load (cosφ = 0.4)) 24 VDC 1...
...0 mA Contact form DPDT Contact method Single Contact material Ag Contact rated load 220 VAC 7.5 A (Resistive load (cosφ = 1)) 220 VAC 7.5 A (Inductive load (cosφ = 0.4)) 24 VDC ...
...5 mA Contact form DPDT Contact method Single Contact material Ag Contact rated load 220 VAC 7.5 A (Resistive load (cosφ = 1)) 220 VAC 7.5 A (Inductive load (cosφ = 0.4)) 24 VDC ...
...0 mA Contact form DPDT Contact method Single Contact material Ag Contact rated load 220 VAC 7.5 A (Resistive load (cosφ = 1)) 220 VAC 7.5 A (Inductive load (cosφ = 0.4)) 24 VDC ...
...0 mA Contact form DPDT Contact method Single Contact material Ag Contact rated load 220 VAC 7.5 A (Resistive load (cosφ = 1)) 220 VAC 7.5 A (Inductive load (cosφ = 0.4)) 24 VDC ...