...ction procedure] [Application] [Selection] Check the load capacity (kW) Check the load voltage (V) Check the operating voltage (V) Thermal overload relay used? Check the thermal over...
...neral-purpose inverter cannot be used for equipment other than motors. Principles Control Modes V/f Control V/f control is a method of controlling a motor by supplying a specific cur...
... is called cold junction compensation. In the above diagram, the thermo-electromotive force (1) V T that is measured at the input terminal of the Temperature Controller is equal to V...
...g a test object ofϕ80 mm and actuating point C3 under a test temperature of 20°C and test speed v = 10 mm/s. Refer to“Characteristics”for details. *2. There is an inactive region (including a...
...ives 1S-series User’s Manual (I586-E1-02) P2-28, 2-29 Before After 3,000-r/min Servomotors (100 V and 200 V) 100 W (without Brake) R88M-1M10030S(-O/-S2/-OS2) R88M-1M10030T(-O/-S2/-OS...
...e voltage rating is checked. If either the input voltage or output voltage of the product is 36 V AC or DC or higher, the judgment in the following item 2 is made. Otherwise, the product is j...