G7J-4A-PZ DC24 | OMRON Industrial Automation- ...25 A (NO contact: Inductive load (cosφ = 0.4)) 220 VAC 1 A (Twin contacts (NO): Resistive load (cos φ= 1)) 30 VDC 25 A (NO contact: Resistive load) Terminal structure PCB terminal Item list o...
https://www.ia.omron.com/product/item/6151/
Relays - TÜV Certification - Europe, Germany | OMR...- ...0, 110, 220 V DC 24, 100, 110, 120, 200, 220, 230, 240V AC MKS1T, MKS2T: AC 250V 15A(NO)/5A(NC) cos(phi) = 1.0 MKS1XT: DC 220V 10A DC 220 5A L/R = 7ms DC-13 220V 0.4A MKS2XT: DC 220V 5A(NO)/2...
https://www.ia.omron.com/support/models/tuv/relay.html
faq02104- ...Example of the Switching Section (Contacts) Specifications Load Resistance load Inductive load (cos Φ = 0.4, L/R = 7 ms) Rated load 220 VAC 5 A 24 VDC 5 A 220 VAC 2 A 24 VDC 2 A Rated carry c...
https://www.ia.omron.com/support/faq/answer/36/faq02104/
faq02756- ...heck whether the specifications are suitable.) Type Load 4 poles Resistive load Inductive load (cos Φ = 0.4, L/R = 7 ms) Contact Type Single Contact material AgCdO Rated load 110 VAC 10 A 24 ...
https://www.ia.omron.com/support/faq/answer/36/faq02756/
faq02768- ...act Rating (Check whether the specifications are suitable.) Load Resistive load Inductive load (cos Φ = 0.4, L/R = 7 ms) Rated load 220 VAC 5 A 24 VDC 5 A 220 VAC 2 A 24 VDC 2 A Rated carry c...
https://www.ia.omron.com/support/faq/answer/36/faq02768/
faq02771- ...tored in the inductive load. Example: MY2 General-purpose Relays Resistive load Inductive load (cos Φ = 0.4, L/R = 7 ms) Rated load 220 VAC, 5 A 24 VDC, 5 A 220 VAC, 2 A 24 VDC, 2 A When AC i...
https://www.ia.omron.com/support/faq/answer/36/faq02771/
faq02782- ...act Rating (Check whether the specifications are suitable.) Load Resistive load Inductive load (cos Φ = 0.4, L/R = 7 ms) Rated load 220 VAC 3 A 24 VDC 3 A 220 VAC 0.8 A 24 VDC 1.5 A Rated car...
https://www.ia.omron.com/support/faq/answer/36/faq02782/
faq02812- ...heck whether the specifications are suitable.) Type Load 2 poles Resistive load Inductive load (cos Φ = 0.4, L/R = 7 ms) Contact type Single Contact material AgCdO Rated load 110 VAC 10 A 24 ...
https://www.ia.omron.com/support/faq/answer/36/faq02812/
A22NK Key-type Selector Switches/Specifications | ...- ...3 positions: 300,000 operations min.) (250 VAC, 3 A, with an inductive load having power factor cos θ = 0.4) Ambient operating temperature*1 -25 to 70°C Ambient operating humidity 35% to 85% ...
https://www.ia.omron.com/products/family/3441/specification.html
A22NN / A22NL Pushbutton Switches/Specifications |...- ...n. Electrical 500,000 operations min. (250 VAC, 3 A, with an inductive load having power factor cos θ = 0.4) Ambient operating temperature *1 -25 to 70°C -25 to 55°C Ambient operating humidit...
https://www.ia.omron.com/products/family/3443/specification.html