CSM_EJ1_DS_E_12_5 1 Modular Temperature Controller- ...eviceNet. Communications functions Remote I/O communications Master-slave connections (polling, COS, or cyclic) Conforms to DeviceNet specifications. I/O allocation Input and output data can ...
https://www.ia.omron.com/data_pdf/cat/ej1_ds_e_12_5_csm222.pdf
1 I/O Relay Terminal G70V I/O Relay Terminals with...- ...61810-1 24V DC 24V DC 0.05A L/R=0ms G70V-SID16P(-1)-C16 G70V-SOC16P(-1) single load: 250V AC 6A cos(phi)=1 16 loads: 250V AC 3A cos(phi)=1 16 loads: 30V DC 3A L/R=0ms 16 loads: 250V ...
https://www.ia.omron.com/data_pdf/cat/g70v_j215-e1_2_20_csm1050154.pdf
1 Digital Timer H5CC New and improved design for e...- ...1 to 99.99 s Control output •Models with Contact Outputs 5 A at 250 VAC/30 VDC, resistive load (cos =1) Minimum applicable load: 10 mA at 5 VDC (failure level: P, reference value) Contact mat...
https://www.ia.omron.com/data_pdf/cat/h5cc_l220-e1_3_3_csm1124436.pdf
Authorized Distributor: In the interest of product...- ...1D-N Transistor output (SPST) 100 to 240 VAC H5CX-A11S-N 12 to 24 VDC/ 24 VAC H5CX-A11SD-N t ek cos n i p - 8 H5CX-L series Signal, Reset (NPN input) Contact output (time-limit SPDT) 100 to 2...
https://www.ia.omron.com/data_pdf/cat/h7cc_m095-e1_3_1_csm1106892.pdf
CSM_HL-5000_DS_E_3_7 1 General-purpose Limit Switc...- ...or the operating conditions and environment beforehand. Engineering Data Electrical Durability (cos dia. =1) (Operating temperature: +5°C to +35°C, Operating humidity: 40% to 70%RH) Structure...
https://www.ia.omron.com/data_pdf/cat/hl-5000_ds_e_3_7_csm583.pdf
CSM_NE0A-SCPU01_DS_E_6_4 1 Safety Network Controll...- ...cations Standard Slave function •Max. no. of connections: 2 •Connection type: Poll, bit-strobe, COS, cyclic Message communica- tions Max. message length: 502 bytes Note: Figures in parenthese...
https://www.ia.omron.com/data_pdf/cat/ne0a-scpu01_ds_e_6_4_csm1764.pdf
CSM_NE1A-SCPU0_-EIP_DS_E_5_4 1 Safety Network Cont...- ...ta size: Input 16 bytes or output 16 bytes (per connection) •Connection type: Poll, Bit-strobe, COS, Cyclic Message communications Max. message length: 502 bytes Communications speed Max. net...
https://www.ia.omron.com/data_pdf/cat/ne1a-scpu0_-eip_ds_e_5_4_csm2129.pdf
CSM_NE1A-SCPU_Series_DS_E_6_5 1- ...ta size: Input 16 bytes or output 16 bytes (per connection) •Connection type: Poll, bit-strobe, COS, cyclic Message communications Max. message length: 552 bytes Note: Figures in parentheses ...
https://www.ia.omron.com/data_pdf/cat/ne1a-scpu_series_ds_e_6_5_csm1273.pdf
CSM_SHL_DS_E_4_6 1 Enclosed Switch SHL- ... 100 30 10 1 3 57 23 01 45678910 Switching current (A) Operating frequency: 30 operations/min. (cos dia. = 1) 250 VAC 50 70 Durability (x 10 4 operations) Note: 1. The figures at the left are...
https://www.ia.omron.com/data_pdf/cat/shl_ds_e_4_6_csm586.pdf
CSM_Z_DS_E_4_9 1 General-purpose Basic Switch Z- ...t temperature: 20±2°C Ambient humidity: 65±5%RH Operating frequency: 20 operations/min. 125 VAC cos dia. = 1 125 VAC cos dia. = 0.4 250 VAC cos dia. = 1 250 VAC cos...
https://www.ia.omron.com/data_pdf/cat/z_ds_e_4_9_csm568.pdf