faq03202- ...t product (See note 1.) Note Model number 5 A G3N-205BM DC3-30 None See note 2. G3N-205B DC4-30 G3NA-205B DC5-24 See note 3. G3N-205B AC75-125 G3NA-205B AC100-120 G3N-205B AC150-250 ...
https://www.ia.omron.com/support/faq/answer/18/faq03202/
Further Information of Temperature Controllers | O...- ... SSRs can be connected. *4. One G3PA-BL SSR can be connected. *5. Two of the -UTU models of the G3NA SSRs can be connected. *6. One of the -UTU model of the G3NA SSRs can be connecte...
https://www.ia.omron.com/support/guide/53/further_information.html
Relays - UL Certification - Americas, US and Canad...- ...SL-US --- UL508 NMFT2 Recognized 2A 250V AC G3TA-ODX02S-US --- UL508 NMFT2 Recognized 2A 60V DC G3NA-205B(-UTU) --- UL508 NMFT2, NMFT8 Recognized 5A 240V AC G3NA-210B(-UTU) --- UL508...
https://www.ia.omron.com/support/models/ul/relay.html
Safety Precautions of Solid-state Relays Cautions ...- ...der resistance, use the following formula. For SSRs with constant-current input circuits (e.g., G3NA, G3PA, G3PE, G3PJ), calculation is performed at 0.1 mA. 3. ON/OFF Frequency An SSR has del...
https://www.ia.omron.com/product/cautions/18/safety_precautions.html
Further Information of Solid-state Relays | OMRON ...- ...ance R must be determined according to the surge withstand current of the SSR. For example, the G3NA-220B-UTU withstands an surge current of 220 A. The value of the protective resistance R is...
https://www.ia.omron.com/support/guide/18/further_information.html
Sensors Switches Safety Components Relays Control ...- ...ontact current (A) Resistive Load Inductive load Example: G3PE (Reference Information) Example: G3NA (Reference Information) 30 25 20 15 10 7 0 −30−20 0 20 40 60 80 100 G3PE-225B (L) G3PE-525...
https://www.ia.omron.com/data_pdf/guide/18/ssr_tg_e_9_12.pdf
1 CSM_Temperature_TG_E_6_5 Sensors Switches Safety...- ...g SSR) Directly connectable Temperature Controllers with voltage output of 40 mA at 12 VDC G3PA G3NA 10 A, 20 A, 40 A, or 60 A at 240 VAC 20 A, 30 A, or 50 A at 480 VAC 75 A or 150 A at 240/4...
https://www.ia.omron.com/data_pdf/guide/53/temperature_tg_e_6_5.pdf
Sensors Switches Safety Components Relays Control ...- ...r Controller G32A-EA + SSR Cycle Control Unit and Power SSR with Zero-cross Control G3PA, G3PE, G3NA, etc. Power SSR Optimum Cycle Control G3ZA + SSRs Multi-channel Power Controller + Power S...
https://www.ia.omron.com/data_pdf/guide/54/power_controllers_tg_e_5_2.pdf
Further Information of Solid-state Relays | OMRON ...- ...tance R must be determined according to the withstand surge current of the SSR. For example,the G3NA-220B withstands an inrush current of 220 A. The value of the protective resistance R is ob...
https://www.ia.omron.com/support/guide/31/further_information.html
CSM_Power_Controllers_TG_E_5_1- ...r Controller G32A-EA + SSR Cycle Control Unit and Power SSR with Zero-cross Control G3PA, G3PE, G3NA, etc. SSR Optimum Cycle Control G3ZA + SSR Temperature Controller Temperature Controller w...
https://www.ia.omron.com/data_pdf/guide/54/power_controllers_tg_e_5_1_p1_overview.pdf