...• Applicable to input free voltage: 100 to 240 VAC • Extended DC input voltage range: 80 to 370 VDC * DC input is not subject to EC directives and safety standards. • Easy mounting: Front-m...
...talog last update: December 19, 2013 • A wide AC/DC power supply range (24 to 230 VAC/ 24 to 48 VDC) reduces the number of timer models kept in stock. (24 to 230 VAC/VDC with H3DS-XL...
...mentation and maintenance. • The Position Control Units with line-driver outputs generate the 5-VDC power for the line driver internally. Control is possible by providing only a 24-...
...lable, meeting versatile applications. ON Response Time: 15μs, OFF Response Time: 90μs • Use 24-VDC, 100-VAC, and 200-VAC models to connect to devices with different types of outputs. • The 2...
... • Includes new models with backlight for improved visibility in dimly lit places. (Requires 24-VDC power supply.) • Black and light-gray cases now available. • PNP/NPN universal DC voltage...
... status with LED operation indicator. • Increased reliability of internal relay (micro load: 5 VDC, 1 mA) to enable PLC input. • Electrode terminals and other wiring terminals are separated...
... Dimensions Catalog last update: June 6, 2013 • Capable of switching 1-A load at 240 VAC or 100 VDC. • Maximum leakage current of 10 μA for OFF output. • Withstand voltage 2,500 VAC between i...
...mensions Catalog last update: April 25, 2017 • AC input type (100 to 240 VAC)/DC input type (24 VDC) with 30 W output allows power supply to large-scale configurations. • Operating output con...
...ace saving on the board Power supply voltage operable for long distance wiring Operable with 24 VDC. The range of power-supply voltage is from maximum 28.8 VDC to minimum 20.4 ...