...l IC enables direct switching capacity of up to 100 mA. • Wide operating voltage range: 5 to 24 VDC • Connection possible with a range of ICs, relays, and Programmable Controllers (PLCs). las...
...provided in Amplifier cable for easy confirmation of operation. • Power supply range of 5 to 24 VDC for DC 3-Wire Models. last update: April 21, 2017...
...der the Component Recognition Program of UL. • CE marking. • Built-in external power supply (12 VDC (±10%), 0 to 40 mA). last update: June 18, 2018...
...dels (except for high-reliability models). VDE certification for G6B-4BND/47BND/48BND for 12/24 VDC. • DIN Track mounting, and screw mounting models are available. • SSR-equipped G3S4 models ...
...tions Dimensions Catalog last update: May 8, 2017 • Built-in relays switch 2 A at 250 VAC or 30 VDC. • Initialization of stepping with reset input. • Uses memory that stores setting status fo...
...his and what can be done about it? DC inputs of programmable controllers are generally 12 to 24 VDC and several milliamperes. The rated current for standard Basic Switches is 5 to 10 A. Silve...
...nalog Signals An analog signal is signal that changes continuously. Types: 4 to 20 mA DC 1 to 5 VDC 0 to 5 VDC 0 to 10 VDC Infrared Thermosensor Proximity Sensor or Rotary E...
...ier classification Amplifier Unit Input/Output 1 output + 1 input Power supply voltage 10 to 30 VDC ripple (p-p) 10% included Current consumption Normal mode: 65 mA max. (Power supply voltage...
...ject Iron 5 x 5 x 1 mm Response frequency 1.5 kHz (Average value) Power supply voltage 12 to 24 VDC ripple (p-p) 10% max. Operating voltage range 10 to 30 VDC Leakage current 0.8 mA ...