... to 20 ° Receiver: 3 to 20 ° Light source Infrared LED (950 nm) Power supply voltage 100 to 240 VAC±10% 50/60 Hz 24 to 240 VDC±10% ripple (p-p) 10% max. Power consumption Emitter and Receiver...
...icator Contact form 3PDT Contact method Single Contact material Ag alloy Contact rated load 250 VAC 10 A (NO contact: Resistive load) 250 VAC 5 A (NC contact: Resistive load) 25...
... to 20 ° Receiver: 3 to 20 ° Light source Infrared LED (950 nm) Power supply voltage 100 to 240 VAC±10% 50/60 Hz 24 to 240 VDC±10% ripple (p-p) 10% max. Power consumption Emitter and Receiver...
... to 20 ° Receiver: 3 to 20 ° Light source Infrared LED (950 nm) Power supply voltage 100 to 240 VAC±10% 50/60 Hz 24 to 240 VDC±10% ripple (p-p) 10% max. Power consumption Emitter and Receiver...
...20% max. of sensing distance Light source Infrared LED (940 nm) Power supply voltage 100 to 240 VAC±10% 50/60 Hz 24 to 240 VDC±10% ripple (p-p) 10% max. Power consumption 2 W max. Control out...
...20% max. of sensing distance Light source Infrared LED (940 nm) Power supply voltage 100 to 240 VAC±10% 50/60 Hz 24 to 240 VDC±10% ripple (p-p) 10% max. Power consumption 2 W max. Control out...
...icator Contact form 3PDT Contact method Single Contact material Ag alloy Contact rated load 250 VAC 10 A (NO contact: Resistive load) 250 VAC 5 A (NC contact: Resistive load) 25...
.... min. Directional angle 1 to 5 ° Light source Red LED (660 nm) Power supply voltage 100 to 240 VAC±10% 50/60 Hz 24 to 240 VDC±10% ripple (p-p) 10% max. Power consumption 2 W max. Control out...
.... min. Directional angle 1 to 5 ° Light source Red LED (660 nm) Power supply voltage 100 to 240 VAC±10% 50/60 Hz 24 to 240 VDC±10% ripple (p-p) 10% max. Power consumption 2 W max. Control out...
.... min. Directional angle 1 to 5 ° Light source Red LED (660 nm) Power supply voltage 100 to 240 VAC±10% 50/60 Hz 24 to 240 VDC±10% ripple (p-p) 10% max. Power consumption 2 W max. Control out...