...ish 日本語 Print Page Image Type Standard Type Input/Output 1 output Power supply voltage 10 to 30 VDC ripple (p-p) 10% included Operation mode Light-ON/Dark-ON selectable Connection method W...
...int Page Image Type Advanced model Input/Output 1 input, 1 output Power supply voltage 10 to 30 VDC ripple (p-p) 10% included Operation mode Light-ON/Dark-ON selectable Connection method Wire...
...h 日本語 Print Page Image Type Advanced model Input/Output 2 outputs Power supply voltage 10 to 30 VDC ripple (p-p) 10% included Operation mode Light-ON/Dark-ON selectable Connection method W...
...ss plate (t = 1.0 mm, 150 x 150 mm) Light source Red LED (624 nm) Power supply voltage 10 to 30 VDC±10% ripple (p-p) 10% included Current consumption 25 mA max. Control output NPN open collec...
...ss plate (t = 1.0 mm, 150 x 150 mm) Light source Red LED (624 nm) Power supply voltage 10 to 30 VDC±10% ripple (p-p) 10% included Current consumption 25 mA max. Control output NPN open collec...
...stance 10% max. of sensing distance Light source Red LED (660 nm) Power supply voltage 10 to 30 VDC ripple (p-p) 10% included Current consumption 30 mA max. Control output NPN open collector ...
...stance 10% max. of sensing distance Light source Red LED (660 nm) Power supply voltage 10 to 30 VDC ripple (p-p) 10% included Current consumption 30 mA max. Control output NPN open collector ...