...o EN61000-3-2) • Conforms to EMI EN55011 Class B • Applicable to input free voltage: 100 to 240 VAC • Extended DC input voltage range: 80 to 370 VDC * DC input is not subject to EC directiv...
... Dimensions Catalog last update: December 19, 2013 • A wide AC/DC power supply range (24 to 230 VAC/ 24 to 48 VDC) reduces the number of timer models kept in stock. (24 to 230 VAC/VD...
...eting versatile applications. ON Response Time: 15μs, OFF Response Time: 90μs • Use 24-VDC, 100-VAC, and 200-VAC models to connect to devices with different types of outputs. • The 2...
...ations Dimensions Catalog last update: April 3, 2023 • A high switching capacity of 10 A at 250 VAC enables direct load switching. • A sensor is provided to enable immediate application. • So...
...ations Dimensions Catalog last update: December 19, 2013 • Large switching capacity: 5 A at 220 VAC (resistive load). • Easy to handle with DIN rail mounting. • Replace for maintenance withou...
...cifications Dimensions Catalog last update: June 6, 2013 • Capable of switching 1-A load at 240 VAC or 100 VDC. • Maximum leakage current of 10 μA for OFF output. • Withstand voltage 2,5...
...ril 25, 2017 • Set two time ranges between 1 and 120 s with one Timer. • Models with 240 to 440-VAC power supply added to series. last update: April 25, 2017...
...ineup Specifications Dimensions Catalog last update: April 25, 2017 • AC input type (100 to 240 VAC)/DC input type (24 VDC) with 30 W output allows power supply to large-scale configurations....
...juster and operation selector) • Freely selectable power supply input (24 to 240 VDC, 24 to 240 VAC). (Additional types added to the DC type lineup.) • Models with infrared LEDs are also av...