...hase loss in three-phase three-wire circuits with one unit. • One SPDT output relay, 5 A at 250 VAC (resistive load). • World-wide power specifications supported by one unit. (Set with a rota...
...phase loss in threephase three-wire circuits with one unit. • One SPDT output relay, 5 A at 250 VAC (resistive load). • World-wide power specifications supported by one unit. (Set with a rota...
... setting for 3-phase 3-wire or 3-phase 4-wire power supply. • One SPDT output relay, 5 A at 250 VAC (resistive load). • World-wide power specifications supported by one Unit (switchable). • R...
...gh resistance to external disturbances. Designed to Withstand Abnormal Input Voltages Up to 300 VAC*1 In locations where the supply of power is not stable, it is common for abnormal voltages ...
... Input Axial Fan” refers to an axial fan which allows multiple input voltage ranging 100 to 240 VAC. Not affected by changes in voltage so no need to redesign for export Also, the service lif...
...ration is assured due to the unique ratchet mechanism. • Satisfies dielectric strength of 2,000 VAC. • Low power consumption. (AC: approx. 6.4 VA; DC: approx. 3.9 W) last update: December 19,...
... Specifications Dimensions Catalog last update: May 8, 2017 • Built-in relays switch 2 A at 250 VAC or 30 VDC. • Initialization of stepping with reset input. • Uses memory that stores setting...
...ications Dimensions Catalog last update: December 19, 2013 • Wide load voltage range: 75 to 264 VAC. Both 100-V and 200-V loads can be handled with the same model. • Dedicated, compact alumin...