...ive output: HH, H, PASS, L, LL Transfer output: BCD Current measurement input Measurement range A: 0.000 to 10.000 A B: 0.0000 to 1.9999 A C: 0.00 to 199.99 mA D: 0.000 to 1...
...ive output: HH, H, PASS, L, LL Transfer output: BCD Current measurement input Measurement range A: 0.000 to 10.000 A B: 0.0000 to 1.9999 A C: 0.00 to 199.99 mA D: 0.000 to 1...
...e Judgment output: Contact Comparative output: H, L Current measurement input Measurement range A: 0.000 to 10.000 A B: 0.0000 to 1.9999 A C: 0.00 to 199.99 mA D: 0.000 to 1...
...ltage fluctuation range 85% to 110% of rated voltage Rated current (Nominal value) 50 Hz: 0.180 A 60 Hz: 0.150 A Rated input (Nominal value) 50 Hz: 14 W 60 Hz: 12 W Rated rotational ...
...ltage fluctuation range 85% to 110% of rated voltage Rated current (Nominal value) 50 Hz: 0.140 A 60 Hz: 0.120 A Rated input (Nominal value) 50 Hz: 12 W 60 Hz: 10 W Rated rotational ...
...ltage fluctuation range 85% to 110% of rated voltage Rated current (Nominal value) 50 Hz: 0.230 A 60 Hz: 0.220 A Rated input (Nominal value) 50 Hz: 15 W 60 Hz: 14 W Rated rotational ...
...ltage fluctuation range 85% to 110% of rated voltage Rated current (Nominal value) 50 Hz: 0.170 A 60 Hz: 0.150 A Rated input (Nominal value) 50 Hz: 11 W 60 Hz: 10 W Rated rotational ...
...ltage fluctuation range 85% to 110% of rated voltage Rated current (Nominal value) 50 Hz: 0.097 A 60 Hz: 0.080 A Rated input (Nominal value) 50 Hz: 7 W 60 Hz: 6 W Rated rotational sp...