...utomation Special I/O Unit Definition The appropriate product category Programmable Controllers A Unit that is more intelligent than the Basic I/O Units, which have only contact inputs or con...
...tion Special I/O Unit Area Definition The appropriate product category Programmable Controllers A memory area that is allocated to status information and other data for Special I/O Units....
...tion long-life relay output Definition The appropriate product category Temperature Controllers A relay output with a minimum electrical life of 1,000,000 operations....
...ower Supplies The output power divided by the effective input power. The higher the efficiency (a percentage), the lower the internal loss in the Power Supply....
... and Serial Communications Units. CPU Bus Units differ from Special I/O Units in that they have a larger area for exchanging data with the CPU Unit....
...ex | OMRON Industrial Automation coherency Definition The appropriate product category Networks A term that defines a nature of an emitted light....
...trial Automation specific resistance Definition The appropriate product category Level Switches A liquid's resistance to current flow expressed in kΩ・cm. It has an inverse relationship with ...
...utomation conductance Definition The appropriate product category Level Switches Conductance is a scale describing how easily current can flow. The relationship of conductance and resistance ...
...t of the output current and thus the rising and falling speeds of signals are fast. This allows a long cable distance. They can be connected to open-collector input devices (NPN or PNP)....