...range 20 to 264 VAC Leakage current 1.7 mA max. Control output (Switching capacity) 5 to 300 mA Indicator Operation indicator (red) Operation mode NO Protective circuit Surge suppres...
...range 20 to 264 VAC Leakage current 1.7 mA max. Control output (Switching capacity) 5 to 300 mA Indicator Operation indicator (red) Operation mode NO Protective circuit Surge suppres...
...range 20 to 264 VAC Leakage current 1.7 mA max. Control output (Switching capacity) 5 to 300 mA Indicator Operation indicator (red) Operation mode NC Protective circuit Surge suppres...
...range 20 to 264 VAC Leakage current 1.7 mA max. Control output (Switching capacity) 5 to 300 mA Indicator Operation indicator (red) Operation mode NC Protective circuit Surge suppres...
... range 10 to 30 VDC Leakage current 0.8 mA max. Control output (Switching capacity) 3 to 100 mA Indicator Operation indicator (red), Operation setting indicator (green) Oper...
...00 mA Control output (Residual voltage) 3 V max. (Load current 100 mA with cable length of 2 m) Indicator Operation indicator (red), Operation setting indicator (green) Oper...
...00 mA Control output (Residual voltage) 3 V max. (Load current 100 mA with cable length of 2 m) Indicator Operation indicator (red) Operation mode NC Polarity Polarity Protective cir...
...rrent 100 mA with cable length of 2 m) 10 V max.AC (Load current 5 mA with cable length of 2 m) Indicator Operation indicator (red), Operation setting indicator (green) Oper...