... max. Control output (Residual voltage) 2 V max. (Load current 100 mA with cable length of 2 m) Indicator Detection indicator (red) Operation mode NO Protective circuit Output short-...
... max. Control output (Residual voltage) 2 V max. (Load current 200 mA with cable length of 2 m) Indicator Detection indicator (red) Operation mode NO Protective circuit Output short-...
...pen collector Control output (Switching capacity) at 12 VDC: 100 mA max. at 24 VDC: 200 mA max. Indicator Detection indicator (red) Operation mode NO Protective circuit Output short-...
... max. Control output (Residual voltage) 2 V max. (Load current 200 mA with cable length of 2 m) Indicator Detection indicator (red) Operation mode NO Protective circuit Output short-...
...pen collector Control output (Switching capacity) at 12 VDC: 100 mA max. at 24 VDC: 200 mA max. Indicator Detection indicator (red) Operation mode NO Protective circuit Output short-...
... Control output (Residual voltage) 3 V max. (Load current 100 mA max. with cable length of 2 m) Indicator Operation indicator (red), Operation setting indicator (green) Oper...
... Control output (Residual voltage) 2 V max. (Load current 200 mA max. with cable length of 2 m) Indicator Detection indicator (red) Operation mode NO Protective circuit Output short-...