...akage current at AC: 2 mA max. at DC: 1 mA max. Control output (Switching capacity) 5 to 100 mA Indicator Operation indicator (red), Operation setting indicator (green) Oper...
... range 10 to 30 VDC Leakage current 0.8 mA max. Control output (Switching capacity) 3 to 100 mA Indicator Operation indicator (red), Operation setting indicator (green) Oper...
...odels: 12 to 24 VDC Leakage current 0.8 mA max. Control output (Switching capacity) 3 to 100 mA Indicator Operation indicator (red), Operation setting indicator (green) Oper...
... max. Control output (Residual voltage) 2 V max. (Load current 100 mA with cable length of 2 m) Indicator Detection indicator (red) Operation mode NO Protective circuit Output short-...