...22 mA 110 VDC 24.5 mA Contact form 4PDT Contact method Single Contact material Ag Contact rated load 220 VAC 15 A (Resistive load (cosφ = 1)) 220 VAC 15 A (Inductive load (c...
...ratings 12 VDC 220 mA Contact form 4PDT Contact method Single Contact material Ag Contact rated load 220 VAC 15 A (Resistive load (cosφ = 1)) 220 VAC 15 A (Inductive load (c...
... ratings 24 VDC 94 mA Contact form 4PDT Contact method Single Contact material Ag Contact rated load 220 VAC 15 A (Resistive load (cosφ = 1)) 220 VAC 15 A (Inductive load (c...
...mA max. Control output NPN open collector 26.4 VDC max. 100 mA max. Residual voltage: 1 V max. (Load current Less than 10 mA) Residual voltage: 2 V max. (Load current 10 to 100 mA) O...
... ratings 48 VDC 52 mA Contact form 4PDT Contact method Single Contact material Ag Contact rated load 220 VAC 15 A (Resistive load (cosφ = 1)) 220 VAC 15 A (Inductive load (c...
... ratings 6 VDC 450 mA Contact form 4PDT Contact method Single Contact material Ag Contact rated load 220 VAC 15 A (Resistive load (cosφ = 1)) 220 VAC 15 A (Inductive load (c...
...A 110 VAC 60 Hz 66 mA Contact form 4PDT Contact method Single Contact material Ag Contact rated load 220 VAC 15 A (Resistive load (cosφ = 1)) 220 VAC 15 A (Inductive load (c...
...A 220 VAC 60 Hz 33 mA Contact form 4PDT Contact method Single Contact material Ag Contact rated load 220 VAC 15 A (Resistive load (cosφ = 1)) 220 VAC 15 A (Inductive load (c...
...mA 6 VAC 60 Hz 950 mA Contact form 4PDT Contact method Single Contact material Ag Contact rated load 220 VAC 15 A (Resistive load (cosφ = 1)) 220 VAC 15 A (Inductive load (c...
...22 mA 110 VDC 24.5 mA Contact form 4PDT Contact method Single Contact material Ag Contact rated load 220 VAC 15 A (Resistive load (cosφ = 1)) 220 VAC 15 A (Inductive load (c...