...A 110 VAC 60 Hz 58 mA Contact form 4PDT Contact method Single Contact material Ag Contact rated load 220 VAC 7.5 A (Resistive load (cosφ = 1)) 220 VAC 7.5 A (Inductive load...
...A 220 VAC 60 Hz 29 mA Contact form 4PDT Contact method Single Contact material Ag Contact rated load 220 VAC 7.5 A (Resistive load (cosφ = 1)) 220 VAC 7.5 A (Inductive load...
...A 24 VAC 60 Hz 210 mA Contact form 4PDT Contact method Single Contact material Ag Contact rated load 220 VAC 7.5 A (Resistive load (cosφ = 1)) 220 VAC 7.5 A (Inductive load...
...A 50 VAC 60 Hz 102 mA Contact form 4PDT Contact method Single Contact material Ag Contact rated load 220 VAC 7.5 A (Resistive load (cosφ = 1)) 220 VAC 7.5 A (Inductive load...
...mA 6 VAC 60 Hz 850 mA Contact form 4PDT Contact method Single Contact material Ag Contact rated load 220 VAC 7.5 A (Resistive load (cosφ = 1)) 220 VAC 7.5 A (Inductive load...
...ratings 12 VDC 220 mA Contact form 4PDT Contact method Single Contact material Ag Contact rated load 220 VAC 7.5 A (Resistive load (cosφ = 1)) 220 VAC 7.5 A (Inductive load...
...ratings 125 VDC 22 mA Contact form 4PDT Contact method Single Contact material Ag Contact rated load 220 VAC 7.5 A (Resistive load (cosφ = 1)) 220 VAC 7.5 A (Inductive load...
... ratings 24 VDC 94 mA Contact form 4PDT Contact method Single Contact material Ag Contact rated load 220 VAC 7.5 A (Resistive load (cosφ = 1)) 220 VAC 7.5 A (Inductive load...
... ratings 48 VDC 52 mA Contact form 4PDT Contact method Single Contact material Ag Contact rated load 220 VAC 7.5 A (Resistive load (cosφ = 1)) 220 VAC 7.5 A (Inductive load...