...A 24 VAC 60 Hz 170 mA Contact form 4PDT Contact method Single Contact material Ag Contact rated load 220 VAC 10 A (Resistive load) 220 VAC 10 A (Inductive load (cosφ = 0.4))...
...C 25 mA 110 VDC 27 mA Contact form 4PDT Contact method Single Contact material Ag Contact rated load 220 VAC 10 A (Resistive load) 220 VAC 10 A (Inductive load (cosφ = 0.4))...
...60 Hz 46 mA Contact form DPDT + DPST-NO Contact method Single Contact material Ag Contact rated load 220 VAC 5 A (Resistive load) 220 VAC 5 A (Inductive load (cosφ = 0.4)) 2...
...60 Hz 23 mA Contact form DPDT + DPST-NO Contact method Single Contact material Ag Contact rated load 220 VAC 5 A (Resistive load) 220 VAC 5 A (Inductive load (cosφ = 0.4)) 2...
...0 Hz 170 mA Contact form DPDT + DPST-NO Contact method Single Contact material Ag Contact rated load 220 VAC 5 A (Resistive load) 220 VAC 5 A (Inductive load (cosφ = 0.4)) 2...
... VDC 215 mA Contact form DPDT + DPST-NO Contact method Single Contact material Ag Contact rated load 220 VAC 5 A (Resistive load) 220 VAC 5 A (Inductive load (cosφ = 0.4)) 2...
...VDC 13.5 mA Contact form DPDT + DPST-NO Contact method Single Contact material Ag Contact rated load 220 VAC 5 A (Resistive load) 220 VAC 5 A (Inductive load (cosφ = 0.4)) 2...
... VDC 109 mA Contact form DPDT + DPST-NO Contact method Single Contact material Ag Contact rated load 220 VAC 5 A (Resistive load) 220 VAC 5 A (Inductive load (cosφ = 0.4)) 2...
...8 VDC 58 mA Contact form DPDT + DPST-NO Contact method Single Contact material Ag Contact rated load 220 VAC 5 A (Resistive load) 220 VAC 5 A (Inductive load (cosφ = 0.4)) 2...
... VDC 422 mA Contact form DPDT + DPST-NO Contact method Single Contact material Ag Contact rated load 220 VAC 5 A (Resistive load) 220 VAC 5 A (Inductive load (cosφ = 0.4)) 2...