...to 500 ℃) only) CT input: 0.1 A Output Number of outputs 8 point Rated voltage 24 VDC Operating Load Voltage Range 12 to 28.8 VDC Output type Voltage output (for driving SSR)Linear current ou...
...to 500 ℃) only) CT input: 0.1 A Output Number of outputs 8 point Rated voltage 24 VDC Operating Load Voltage Range 12 to 28.8 VDC Output type Voltage output (for driving SSR) Internal I/O com...
...uts: 0.1 ℃ max. CT input: 0.1 A Output Number of outputs 2 point Rated voltage 24 VDC Operating Load Voltage Range 15 to 28.8 VDC Output type Voltage output (for driving SSR) Internal I/O com...
...t 0.25 mA Resolution 0.1 ℃ max. Output Number of outputs 2 point Rated voltage 24 VDC Operating Load Voltage Range 15 to 28.8 VDC Output type Voltage output (for driving SSR) Internal I/O com...