| Site Search | Product Search | IA Global Search |
...perating mechanism Snap action Operation type Simultaneous operation type ctuator Rotary action Light-force type Frequency 50/60 Hz Contact configuration 4-circuit double break type Contact f...
...perating mechanism Snap action Operation type Simultaneous operation type ctuator Rotary action Light-force type Frequency 50/60 Hz Contact configuration 4-circuit double break type Contact f...
... VAC Inrush current NC: 30 A max. NO: 20 A max. Indicator Neon lump, Possible to change between Light when operating and Light when not operating. Conduit G1/2 Ambient temperature Op...
... VAC Inrush current NC: 30 A max. NO: 20 A max. Indicator Neon lump, Possible to change between Light when operating and Light when not operating. Conduit G1/2 Ambient temperature Op...
... Components Safety Door Switches Compact Non-contact Door Switches Safety Limit Switches Safety Light Curtains/Safety Sensors Emergency Stop Switches Enabling Switch Safety Controllers Flexib...
...ntribute to predicting and preventing future events. With these Separate-amplifier Sensors, the light from the Amplifier is transmitted through a fiber to enable detection in narrow places, o...
...ylene glycol Yes Yes Chloronaphthalene Yes Yes Paint Yes Yes Chloroform Yes Yes Benzene Yes Yes Light oil Yes Yes Boric acid Yes Yes Mineral oil Yes Yes Pine oil Yes Yes Ethylene trichloride ...
https://www.ia.omron.com/product/cautions/common/chemical_proof/
...ype Photomicrosensor EE-SPX303N / SPX403N A Wide Slot Width of 13 mm and Superior Resistance to Light Interference and Noise. Displaying individual registered product index. Select and click ...
...ation Item list of F3SP-B1P Control Unit Control Unit F3SP-B1P Less Wiring Required with Safety Light Curtain Displaying individual registered product index. Select and click for details. Cou...
...the front is improved by a structure where the actual release lever lights and by expanding the light emission area. Color coded stoppers indicate the voltage type Voltage systems are color-c...
...utomation SWIR SWIR List SWIR cameras with a wide sensitivity range of 400 to 1,700 nm (visible light to SWIR). GigE, USB3, or Camera Link interface There are 1 products of SWIR. SWIR Camera ...
...9, 2013 • Groove-type Sensor with groove width of 25 mm. • Models are available with one or two light axes. • Models are available with M8 pre-wired connectors. last update: December 19, 2013...
...uororesin. • The unique optical system enables stable detection of almost all wafer-carriers. • Light modulation effectively reduces external light interference. • Utilizes talc-free...
...ion Features Lineup Specifications Dimensions Catalog last update: September 24, 2012 Small and Light Approximately the same size as a photoelectric sensor, the compact ZX Sensors contribute ...
...h Standards Certification FAQ Power Supplies / In Addition Glossary of Industrial Automation UV-Light Curing Systems Item A to Z Index Features Lineup Specifications Dimensions Catalog last u...
...static electricity causes dust to adhere to the surface of the Sensor or Reflector, or when the light emission power drops due to temperature- or time-related changes. Original OMRON ...
...21 × 32 mm, it uses a coaxial optical system. Even if the sensing object is inclined, reflected light is captured with the coaxial optical system to provide stable detection. IP69K Degree of ...
...ed materials or materials with a matt finish, like black rubber often do not reflect sufficient light to maintain a stable measurement. They are also susceptible to the influences of ambient ...
...light for improved visibility in dimly lit places. (Requires 24-VDC power supply.) • Black and light-gray cases now available. • PNP/NPN universal DC voltage input types now available. • B...
... 4, or 5 pole models for supply and drainage of tap water in buildings. • PS-31 is a small and light-weight Electrode Holder that is suitable for installation in limited space and built-in c...