| Site Search | Product Search | IA Global Search |
...products. Technical Explanation Finding the horizontal head (Fiber Unit) offset in the incident light range for a specific incident level of 1,500 during installation shows just how much wide...
...dustrial Automation Features Lineup Specifications Dimensions Catalog last update: July 6, 2016 Light Is Received over a Wide Range: Enough Even for Glossy Packaging This allows for the stabl...
...s Item A to Z Index Features Lineup Specifications Dimensions Catalog last update: July 6, 2016 Light Is Received over a Wide Range: Enough Even for Glossy Packaging This allows for the stabl...
...formance Technologies That Realize Basic Performance Powerful and Uniform Emission without Lost Light [HIGH-EFFECIENCY COUPLING ELEMENT GIGA RAY2S] [PAT] [Optical Coupling Efficiency of 40%] ...
...els with Standards Certification FAQ Safety Components Glossary of Industrial Automation Safety Light Curtains / Safety Multi-Light Beams / Single-beam Safety Sensors Item A to Z Ind...
...sitioning for a variety of applications. Application Examples • Any industrial environment from light to heavy duty • Conveyor lines • Packaging and sortation • Electronics production • Embed...
...erNet / IP for high speed communication. Application Examples • Any industrial environment from light to heavy duty • Automotive assembly • Packaging and sortation • Electronics production • ...
...art Camera provides several options for components, allowing you to freely combine the lens and light with the camera and easily adjust the optical conditions to specific products. The footpr...
...ctivity in the base. Maximize uptime by means of interactive maintenance alarms and an RGB dome light. NOTE: ETHERCAT CONNECTIVITY AND INTERACTIVE MAINTENANCE ALARMS COMING SUMMER 2021. OPTIM...
...ensor can be installed without a major change in the layout of the production system. Small and light design saves installation space [BEFORE] The production site layout must be significantly...
...the front is improved by a structure where the actual release lever lights and by expanding the light emission area. Color coded stoppers indicate the voltage type Voltage systems are color-c...
...the front is improved by a structure where the actual release lever lights and by expanding the light emission area. Color coded stoppers indicate the voltage type Voltage systems are color-c...
... axis adjustment. • High stability with unique algorithm that prevents interference of external light. • Models are available with Laser type and IO-Link type. • UL certification (UL60947-5-2...
... axis adjustment. • High stability with unique algorithm that prevents interference of external light. last update: December 19, 2013...
... last update: April 19, 2017 • Series includes models that enable switching between dark-ON and light-ON operation. • Response frequency as high as 1 kHz. • Easy operation monitoring with bri...
...y adjustment with a built-in sensitivity adjuster. • Easy optical axis monitoring with a bright light indicator. • Compact design incorporating a built-in amplifier and special IC enables dir...
...screw terminal sockets by combining with push-in plus terminal sockets (PYF-[]-PU) that feature light insertion force and strong pull-out strength to achieve less wiring work. • In addition t...
...screw terminal sockets by combining with push-in plus terminal sockets (PTF-[]-PU) that feature light insertion force and strong pull-out strength to achieve less wiring work. • The standard ...
...afety Sensor enters the interlock state, it keeps the control outputs in the OFF state. Even if light becomes incident for all the beams, the control outputs will not go to the ON state. If n...
...afety Sensor enters the interlock state, it keeps the control outputs in the OFF state. Even if light becomes incident for all the beams, the control outputs will not go to the ON state. If n...