Site Search | Product Search | IA Global Search |
...ion Features Lineup Specifications Dimensions Catalog last update: April 21, 2017 • Housing and mounting are made of Fluororesin resistant to chemicals. • Maximum sensing distance: 10 mm. las...
...lays of elapsed time are also possible. OMRON provides the ultra-compact H3FA DIP Timer for PCB mounting. OMRON provides Time Switches for 24 hours, weekly, or yearly time control or Timer Sw...
https://www.ia.omron.com/products/category/control-components/timers/
...on and other causes, almost eliminating the needs for cleaning, e.g., with metal brushes. Flush Mounting Main Performance Comparison to Previous OMRON Products The chemical resistance has bee...
...olid-state Relays output turn ON? Solid-state Relays Breakdown Prevention: High Density or Gang Mounting. What is the relationship between the load current and the ambient temperature rating ...
...d switches that are available in many different types: Switches with round or square bodies for mounting in round or square holes, lighted and non-lighted Switches, Indicators, Selector Switc...
https://www.ia.omron.com/products/category/switches/push-buttons_indicator-lamps/
...ou to use Proximity Sensors that withstand friction with the workpiece without major changes to mounting brackets. *1. The actual sensing distance will vary with the size or material of the o...
...ndard type). • Models with fluoro-rubber available for greater resistance to chemicals. • Block mounting method also reduces downtime for maintenance. • DPDT, double-break models available fo...
...r of a WL General-purpose Limit Switch be mounted on WLF2 Explosion-proof Limit Switch? Can the mounting position of an actuator be changed? Can WLNJ Limit Switch be used so that a bent coil ...
... Holders, and Electrodes for detecting the level of seawater? Are there any precautions for the mounting interval, separators, taping, and wavebreaking pipes when mounting Electrodes...
...andard). (Ask your OMRON representative for Information on approved models.) • No difference in mounting pitch and characteristics between D4E-[]N and D4E models. last update: December 19, 20...
...al Fans R87T Metal blade type Metal blade models deliver high environmental resistance For less mounting effort Box Fan R87B Just open the cover to replace the filter The Box Fan is a built-i...
...update: November 12, 2019 • All models feature the same compact dimensions to provide a uniform mounting pitch. • Built-in varistor effectively absorbs external surges. (except G3NA-D210B-UTU...
...mation Features Lineup Specifications Dimensions Catalog last update: December 19, 2013 • Short mounting depth, less than 28.5 mm below panel • Wide range of switching capacity from standard ...
... saves you time and reduces costs thanks to the minimal wiring requirements and easy one-handed mounting provided by the enhanced DIN-rail mounting clip. The most compact class on th...
...nterruptions, and other highly reliable Power Supplies. For Downsizing and Cost Reductions This Mounting Bracket allows Power Supplies to be easily mounted to DIN Rail. Supports the S82J (100...
https://www.ia.omron.com/products/category/power-supplies_in-addition/power-supplies/
...tected. Sensors are also available for special applications. Accessories such as Connecting and Mounting Brackets are also available....
https://www.ia.omron.com/products/category/sensors/photomicro-sensors/
...dels with spatter countermeasures, and four-circuit models with bifurcated contacts and a block-mounting system. These compact Horizontal Limit Switches are used applications in which Basic S...
https://www.ia.omron.com/products/category/switches/limit-switches/
...net in the contact mechanism to deflect the arc to effectively extinguish it. • Same shape and mounting procedures as the Z Basic Switches. last update: December 19, 2013...
...ions Catalog last update: December 19, 2013 • New center roller lever models that enable ganged mounting of up to 6 Switches. • Cable connectors for easy Switch replacement. • Triple-seal con...
... saves you time and reduces costs thanks to the minimal wiring requirements and easy one-handed mounting provided by the enhanced DIN-rail mounting clip. The most compact class on th...