| Site Search | Product Search | IA Global Search |
...or LED for easier startup confirmations and maintenance. * Operation indicators are provided on Indicator-equipped switches, Spatter-prevention Basic Switches, and Long-life Basic Switches. M...
...tches - OMRON Industrial Automation Level Switches Basic Switches Limit Switches Push Buttons / Indicator Lamps Thumbwheel Switches Local Navigation Sensors Switches Safety Components Relays ...
... Automation Switches Glossary index Level Switches Basic Switches Limit Switches Push Buttons / Indicator Lamps Thumbwheel Switches...
...Contents Common Cautions Technical Guide Models with Standards Certification FAQ Push Buttons / Indicator Lamps Item A to Z Index Glossary of Industrial Automation Features Lineup Specificati...
...ls. (Applicable to 61F-G3N/-G4N.) • Easy identification of operating status with LED operation indicator. • Increased reliability of internal relay (micro load: 5 VDC, 1 mA) to enable PLC i...
...lay between normally open and normally closed operation. • Alarm status identification with LED indicator. • Self-holding output. • Alarm output status can be retained even if the power suppl...
...ns supported by one unit. (Set with a rotary switch.) • Relay status can be monitored using LED indicator. last update: April 1, 2014...
...ns supported by one unit. (Set with a rotary switch.) • Relay status can be monitored using LED indicator. last update: April 1, 2014...
...r specifications supported by one Unit (switchable). • Output status can be monitored using LED indicator. last update: April 1, 2014...
... supported by one Unit (switchable using DIP switch). • Relay status can be monitored using LED indicator. last update: April 1, 2014...
...al (0 to 10 V) and current splitter input supported. • Output status can be monitored using LED indicator. • Input frequency of 40 to 500 Hz supported. • Inputs are isolated from the power su...
...ts phase loss detection when the motor is operating. • Output status can be monitored using LED indicator. • Ideal to prevent reverse operation of motors. last update: April 1, 2014...
... switched between normally open and normally closed. • Output status can be monitored using LED indicator. • Inputs are isolated from the power supply. last update: April 1, 2014...
...DT output contacts, 5 A at 250 VAC (resistive load). • Output status can be monitored using LED indicator. • Inputs are isolated from the power supply. last update: April 1, 2014...
...rating. • 5 A (resistive load) at 250 VAC, DPDT x 1. • Output status can be monitored using LED indicator. • Ideal to prevent reverse operation of motors. last update: April 1, 2014...
...al (0 to 10 V) and current splitter input supported. • Output status can be monitored using LED indicator. • Input frequency of 40 to 500 Hz supported. • Inputs are isolated from the power su...
...ns supported by one unit. (Set with a rotary switch.) • Relay status can be monitored using LED indicator. last update: April 1, 2014...
...ns supported by one unit. (Set with a rotary switch.) • Relay status can be monitored using LED indicator. last update: April 1, 2014...
...er specifications supported by one Unit (switchable). • Relay status can be monitored using LED indicator. last update: April 1, 2014...
...nt Sensors and the Ultrasonic Sensors? E4PA Ultra Sonic Displacement/Measuring Sensor A1 (power indicator, green LED) and A2 (error indicator, red LED) indicators flash alternately a...